HUBBELL POWER SYSTEMS
Image of C4170139 Endless Nylon Sling, 2 in x 3 ft
Image of C4170139 Endless Nylon Sling, 2 in x 3 ft

Endless Nylon Sling, 2 in x 3 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4170139

non-insulating webbing slings are made in a highly visible safety yellow.

  • ENDLESS: The most versatile of all. Used in vertical, basket or choker hitch it conforms precisely to the shape of the load
  • Permits the two parts of the sling which go around the load to spread apart to provide a "cradle" for the load
  • Easiest & longest lasting because no eyes to determine waring points
  • No metal of any kind, either in the body or in the form of end fittings

Product details

General

Catalog Number

C4170139

EU RoHS Indicator

No

Material

Nylon

Maximum Load Capacity - Basket

12,800 lb., 5,806 kg

Maximum Load Capacity - Choke

5,000 lb., 2,268 kg

Maximum Load Capacity - Vertical

6,400 lb., 2,903 kg

Style

Endless

Type

Load Lift Assist

UPC

096359021476

Dimensions

Length

3 ft

Length Metric

0.9 m

Weight

0.44 lb

Width

2 in

WidthMetric

50.8 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

40

Resources and downloads