HUBBELL POWER SYSTEMS
Image of C4030803 Energized Cable Sensor

Energized Cable Sensor

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030803

For indicating whether or not a URD cable is energized.

  • Housed in rugged phenolic case
  • At cable mid-span, hose clamps bridge concentric neutral
  • neutral lead clips to one hose clamp
  • tip on probe lead contacts only semi-conductive cable sheath to test for voltage presence
  • May be used to check for energized condition on concentric-neutral cable below an elbow without test points

General

Catalog Number

C4030803

EU RoHS Indicator

No

UPC

096359018506

Dimensions

Weight

9.5 lb

Weight Metric

4.3 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1