HUBBELL POWER SYSTEMS
Epoxiglas® Heavy Duty Swivel Hook Ladder w/ 14 in Hooks, 8 ft (2.4 m)
Image of H49058A Epoxiglas® Heavy Duty Swivel Hook Ladder w/ 14 in Hooks, 8 ft (2.4 m)

Epoxiglas® Heavy Duty Swivel Hook Ladder w/ 14 in Hooks, 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H49058A

LADDER, 2.5X8'4" W/14" HK, Epoxiglas Hook Ladders have many applications in high voltage maintenance to position linemen in the most advantageous working location, making line repairs possible at otherwise almost unaccessible places. All hooks are formed from 1"-diameter tempered steel and can be swiveled to best fit various angles on the structure. Steel chains clip to the hooks to assist in securing the ladder to a support. Rung material for both rated ladders are 1.25" Epoxiglas, sand coated.

  • Meets ASTM F711 and IEC 61478 - Category 2
  • Designed to effectively position linemen for high-voltage maintenance
  • Make line repairs possible, even in inaccessible places
  • Two basic styles of Epoxiglas Hook Ladders are available - Regular Duty Ladders with 2" siderails for vertical suspension applications and Heavy Duty Ladders with 2-1/2" siderails for tagged-out positions
  • Hooks are formed from 1"-diameter tempered steel
  • These hooks can be swiveled to best fit various angles on structure
  • Ladders include 8"-dia. hooks
  • 14"- or 18"-dia. hooks can be ordered for other structure applications
  • Steel chains clip to hooks to assist in securing ladder to support
  • Rung material for both rated ladders are 1-1/4" sand-coated Epoxiglas

General

Catalog Number

H49058A

EU RoHS Indicator

No

Strength Rating - Ultimate

1000 lb

Style

Swivel Hook Ladder

UPC

096359041306

Dimensions

Diameter

2.5 in

Diameter - Hook

14 in

Dimensions

96 in x 27 in x 252 in

Dimensions Metric

2438 mm x 686 mm x 6401 mm

Height

252 in

Height Metric

6401 mm

Length

96 in

Length Metric

2438 mm

Side Rail Space

15 in

Weight

156 lb

Weight Metric

70.8 kg

Width

27 in

Width Metric

686 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

1000 lb