Epoxiglas® Lever Lift Wire Tong Supports are for the same application as aluminum-base units, but are normally used on higher transmission voltages where more lifting space is required. Epoxiglas® unit has a total conductor lift of 36 inches. The arbor adapter (M4760-2) shown above can be used to convert an Epoxiglas® lever lift into a double lift for tow wire tongs. The Epoxiglas® member is 36" long and provides thesame working load per tong as the aluminum units.
For same applications as aluminum-base units
Normally used on higher transmission voltages where more lifting space is required
Has a total conductor lift of 36"
Arbor adapter (M47602) shown above can be used to convert an Epoxiglas® lever lift into a double lift for two wire tongs
Epoxiglas® member is 36" long and provides the same working load per tong as the aluminum units