HUBBELL POWER SYSTEMS
Epoxiglas® Series, Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast
Image of T4001856 Epoxiglas® Series, Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast

Epoxiglas® Series, Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001856

JIB MTD AUXILIARY ARM 2.5IN X 10FT POLE

  • GLOSSY, CLEAN AND DRYEpoxiglas®
  • 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)
  • 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M4805-7 Insulators are used on each wireholder)

General

Catalog Number

T4001856

Series

Epoxiglas® Series

UPC

096359058700

Dimensions

Length

120 in

Length Metric

3048 mm

Weight

49 lb

Weight Metric

22.2 kg