HUBBELL POWER SYSTEMS
Image of H18612 Epoxiglas® Series, Handles Only, 4 ft 3.5 in (1.3 m)

Epoxiglas® Series, Handles Only, 4 ft 3.5 in (1.3 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18612

Epoxiglas®®- 1.25 in diameter handles may be easily attached to wire cutters or other hand tools for use in hot line maintenance or emergency repair work.

Epoxiglas® handles 1.25 in (31 mm) diameter:Easily attach to wire cutters or other hand tools

General

Catalog Number

H18612

EU RoHS Indicator

Series

Epoxiglas® Series

UPC

096359039273

Dimensions

Weight

5 lb

Weight Metric

2.2 kg

Certifications And Compliance

EU RoHS Indicator