HUBBELL POWER SYSTEMS
Image of PSC6003080 Epoxiglas® Series, Personal Protective Ground Mat, 24" x 24"

Epoxiglas® Series, Personal Protective Ground Mat, 24" x 24"

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003080

Equi-Mat®, Personal Protective Ground Mat, 24" x 24", includes Long Ball Stud

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Properly applied, it accomplishes compliance with OSHA 1910.269: “Equipotential Zone. Temporary protective grounds SHALL be placed at such locations and arranged in such a manner as to prevent each employee from being exposed to hazardous differences in electricalpotential.”
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in series with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

General

Catalog Number

PSC6003080

EU RoHS Indicator

No

Series

Equi-Mat® Series

Size

24 in x 24 in

UPC

096359503569

Dimensions

Size

24 in x 24 in

Weight

5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No