HUBBELL POWER SYSTEMS
Image of C6002851 Epoxiglas® Series, Personal Protective Ground Mat, 58" X 120"

Epoxiglas® Series, Personal Protective Ground Mat, 58" X 120"

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6002851

Standard Orange Equi-Mat® Personal Protective Ground Grid. Complies with OSHA 1910.269 for equipotential requirements near vehicles, underground gear, overhead switches and in substations. Meets F2715 Standard.

  • Cable terminals permit connecting mat's grid in series with an electrical ground and subject system component or vehicle
  • Simply rinsing with water comprises all the care the mat requires
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

General

Catalog Number

C6002851

Series

Equi-Mat® Series

Size

58 in x 120 in

UPC

096359368205

Dimensions

Size

58 in x 120 in

Weight

13 lb

Logistics

Standard Package

1