
Brand: CHANCE Lineman Grade Tools
Catalog ID: H4539
Catalog Number
H4539
EU RoHS Indicator
No
Series
Epoxiglas® Series
UPC
096359040293
Length
47 in
Weight
1.9 lb
Weight Metric
0.8 kg
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No