Brand: CHANCE Lineman Grade Tools
Catalog ID: C4020512
Catalog Number
C4020512
EU RoHS Indicator
No
Series
Epoxiglas® Series
Style
Three Rail
UPC
096359479796
Dimensions
96.0 in x 27 in x 252 in
Dimensions Metric
243.8 mm x 68.6 mm x 640.1 mm
Height
252 in
Height Metric
640.1 mm
Length
96 in
Length Metric
243.8 mm
Weight
139 lb
WeightMetric
63 kg
Width
27 in
WidthMetric
68.6 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No