HUBBELL POWER SYSTEMS
HPS_ID_569554_PRODIMAGE
HPS_ID_569554_PRODIMAGE

Epoxiglas Spliced Ladder, 2.5 in X 12 ft Top Section

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4020402

LADDER, 2.5X12' TOP W/8" HK, Epoxiglas Spliced Ladders are available in combinations of up to 32 feet in 2.5" diameter side rails, all splices are interchangeable, thus offering a variety of total reach with a few ladder sections in more convenient transportation lengths. One-inch diameter steel rods, 8" in diameter, are arched to hook over structural shapes are furnished on all top section units. The hooks are complete with steel chains- larger hooks are available on special order. Heavy-duty Epoxiglas Ladders, manufactured in short, easy-to-transport lengths, are joined with the Rigid Ladder Splice to form an unshakable, rigid splice- two eye pins in each rail, with a klik pin in the end of each are supplied.

  • Meets ASTM F711 and IEC 61478 - Category 2
  • Available in combinations of up to 32’ in 2-1/2"-dia. side rails
  • All splices are interchangeable, offering a variety of total reach
  • Available in various section lengths for convenient transport
  • Hooks are made of 1" diameter steel and have an 8" diameter arch to hook over structural shapes
  • Hooks are complete with steel chains
  • Larger hooks are available on special order
  • Heavy-duty Chance Epoxiglas Ladders, manufactured in short, easy-to-transport lengths, are joined with Chance Rigid Ladder Splice to form unshakable, rigid splice
  • Two eye pins with a klik pin in the end of each are supplied with each splice

Product details

General

Catalog Number

C4020402

EU RoHS Indicator

No

Style

Spliced Ladder

UPC

096359243687

Dimensions

Dimensions

144.0 in x 27 in x 252 in

Dimensions Metric

365.7 cm x 68.6 mm x 640.1 mm

Height

252 in

Height Metric

640.1 mm

Length

144 in

Length Metric

365.7 cm

Weight

284 lb

WeightMetric

128.8 kg

Width

27 in

WidthMetric

68.6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer