Brand: CHANCE Lineman Grade Tools
Catalog ID: C4020513
Catalog Number
C4020513
EU RoHS Indicator
No
UPC
096359482291
Dimensions
3.5 in x 27 in x 252 in
Dimensions Metric
8.9 mm x 68.6 mm x 640.1 mm
Height
252 in
Height Metric
640.1 mm
Length
3.5 in
Length Metric
8.9 mm
Weight
192 lb
WeightMetric
87 kg
Width
27 in
WidthMetric
68.6 mm
Buy America(n) Qualified
Contact Manufacturer