Brand: CHANCE Lineman Grade Tools
Catalog ID: C4020514
Catalog Number
C4020514
EU RoHS Indicator
No
Style
Three Rail
UPC
096359294535
Dimensions
144.0 in x 27 in x 252 in
Dimensions Metric
365.8 mm x 68.6 mm x 640.1 mm
Height
252 in
Height Metric
640.1 mm
Length
144 in
Length Metric
365.8 mm
Weight
205 lb
WeightMetric
92.9 kg
Width
27 in
WidthMetric
68.6 mm
Buy America(n) Qualified
Contact Manufacturer