HUBBELL POWER SYSTEMS
Epoxirod Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast
Image of T4001857 Epoxirod Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast

Epoxirod Auxiliary Arm with Jib Adapter for 3 in (76 mm) diameter Mast

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001857

JIB MTD AUXILIARY ARM 2.5IN X 10FT ROD

  • GLOSSY, CLEAN AND DRYEpoxiglas®
  • 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)
  • 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M4805-7 Insulators are used on each wireholder)

General

Catalog Number

T4001857

UPC

096359058717

Dimensions

Dimensions

120 in x 22.4 in x 22.4 in

Height

22.4 in

Length

120 in

Length Metric

3048 mm

Weight

81 lb

Weight Metric

36.7 kg

Width

22.4 in