HUBBELL POWER SYSTEMS
Image of C6002852 Equi-Mat®, Personal Protective Ground Mat, 120" X 120"
* Representative image
Image of C6002852 Equi-Mat®, Personal Protective Ground Mat, 120" X 120"
play
play
Image of C6002852 Equi-Mat®, Personal Protective Ground Mat, 120" X 120"

Equi-Mat®, Personal Protective Ground Mat, 120" X 120"

Brand: Chance Lineman Tools & Equipment

Catalog ID: C6002852

Standard Orange Equi-Mat® Personal Protective Ground Grid. Complies with OSHA 1910.269 for equipotential requirements near vehicles, underground gear, overhead switches and in substations. Meets F2715 Standard.

  • Cable terminals permit connecting mat's grid in series with an electrical ground and subject system component or vehicle
  • Simply rinsing with water comprises all the care the mat requires
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

Product details

General

Catalog Number

C6002852

Size

120 in x 120 in

UPC

096359368212

Dimensions

Weight

20 lb

Logistics

Standard Package

1

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding