HUBBELL POWER SYSTEMS
Image of TP4227 Equipment Flat Pad, 42"x42", HDPE Plastic

Equipment Flat Pad, 42"x42", HDPE Plastic

Brand: Pencell

Catalog ID: TP4227

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

General

Catalog Number

TP4227

Color

PenCell Green

Insulated?

No

Material

HDPE Plastic

UPC

662037202330

Dimensions

Dimensions

42 in x 42 in x 4 in

Dimensions - Shipping

46.125 in x 46.125 in x 4.3125 in

Height

4 in

Length

42 in

Weight

37 lb

Width

42 in