Brand: Pencell
Catalog ID: TP4224
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
TP4224
Color
PenCell Green
Insulated?
No
Material
HDPE Plastic
UPC
662037202316
Dimensions
42 in x 42 in x 4 in
Dimensions - Shipping
46.125 in x 46.125 in x 4.3125 in
Height
4 in
Length
42 in
Weight
37 lb
Width
42 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)