HUBBELL POWER SYSTEMS
Image of T1122968 EV Charger Foundation, 6.63"OD x 48" Long

EV Charger Foundation, 6.63"OD x 48" Long

Brand: Hubbell Power Systems

Catalog ID: T1122968

Instant Foundation for EV Chargers, 1/2" thick x 13" square baseplate (field modifiable for mounting). Constructed from steel, the EV foundation provides quick installation that is immediately ready for loading.

The demand is here and the time is now! As we prepare our roadways and neighborhoods for EV technology, Chance Instant Foundations provide a fast-installing, sustainable foundation solution.Tested and trusted for decades as foundations for streetlights, solar panels, and wind generators, Chance Instant Foundations are an excellent solution for supporting EV charger infrastructure.

  • Quick and easy installation
  • Made from steel
  • Can be relocated/reused
  • No concrete or excavation required

General

Application

EV

Catalog Number

T1122968

UPC

096359838364

Dimensions

Dimensions

13.00 in x 13.00 in x 48.50 in

Height

48.5 in

Length

13 in

Width

13 in

Logistics

Pallet Quantity

9