HUBBELL POWER SYSTEMS
Image of H19509 EVH Trough Insulator Cradle, 9 ft (2.7 m)

EVH Trough Insulator Cradle, 9 ft (2.7 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H19509

This Cradle is used for making insulator changes on lines energized up to and including 500 kV. It is used to lower insulator strings on deadend and swinging-corner construction, and to raise the insulators on long suspension units. Heat-treated aluminum castings, durable Epoxiglas®®- poles, and steel hardware combine to make the cradle a strong and dependable piece of equipment. The aluminum castings are a weight-saving feature providing ease in handling. The deep "trough" design of the cradle holds the insulator string securely and prevents accidental dropping of the string while the slotted insulator-retaning plate secures the top insulator of the string. The insulator-laden cradle can be raised or lowered for easier insulator changes using a bail attached to a link stick. Hooks are furnished for installing and removing the deadend tool from insulator yokes.

  • Tested per OSHA & ASTM F711
  • For making insulator changes on lines energized up to and including 500 kV
  • Also for lowering insulator strings on deadend and swinging-corner construction, and to raise the insulators on long suspension units
  • Heat-treated aluminum castings, durableEpoxiglas® poles, and steel hardware Aluminum castings are lightweight for easy handling
  • Deep “trough” design holds insulator string securely
  • Also prevents accidental dropping of the string as the slotted insulator-retaining plate secures the top insulator of the string
  • Raise or lower for easier insulator changes with a bail attached to a link stick
  • Hooks are furnished for installing and removing deadend tool from insulator yokes

General

Catalog Number

H19509

EU RoHS Indicator

Style

Trough-Design; for 345 kV to 500 kV

U-Maximum Capacity

19 - 10 in, (250 mm), Insulators

UPC

096359039532

Dimensions

Length

108 in

Length Metric

2743 mm

Weight

23 lb

Weight Metric

10.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator