HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (106 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0106003014

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP0106003014

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

Dimensions

Depth

16.5 in

Height

53.7 in

Weight

73 lb

Width

16.5 in

Electrical Ratings

Creep and Leakage Distance

143.9 in (3655 mm)

Duty Cycle

132 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

350

Maximum Discharge Voltage

  • 268 kV @ 1.5 kA
  • 282 kV @ 3 kA
  • 296 kV @ 5 kA
  • 317 kV @ 10 kA
  • 343 kV @ 20 kA
  • 391 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

262

MCOV

106 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

283 kV

Withstand Voltage - Lightning Impulse

652 kV

Withstand Voltage - Switching Impulse

546 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright