HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (115 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0115203010

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP0115203010

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359815846

Dimensions

Depth

27.9 in

Height

83.5 in

Width

27.9 in

Electrical Ratings

Creep and Leakage Distance

215.8 in (5481 mm)

Duty Cycle

144 kV

Frequency Rating

48-62 Hz

Maximum Switching Surge Protective Level @ 1000A

286

MCOV

115 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright