HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (131 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP2131003001

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP2131003001

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Underhung

Type

Station

Dimensions

Depth

16.5 in

Height

72.5 in

Width

16.5 in

Electrical Ratings

Creep and Leakage Distance

184.5 in (4686 mm)

Duty Cycle

168 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

447

Maximum Discharge Voltage

  • 342 kV @ 1.5 kA
  • 360 kV @ 3 kA
  • 377 kV @ 5 kA
  • 405 kV @ 10 kA
  • 438 kV @ 20 kA
  • 499 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

334

MCOV

131 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Underhung