
Brand: OHIO BRASS
Catalog ID: EVP0140003001
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Cantilever Bending Strength - Max.
20,000 lb.
Catalog Number
EVP0140003001
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Hardware
Single Eyebolt Terminals
Mounting Position
Upright
Type
Station
UPC
096359506409
Depth
12 in
Diameter - Bolt Circle Variable
8.75 to 10 in
Diameter - Lug Hole
.56 in (14.224 mm)
Diameter - Ring
27.9 in / 14.5 in
Diameter - Single Bolt Hole(s)
0.5 in
Height
83.5 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
60.5 in (1537 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
74.4 in (1890 mm)
Thickness - Lug
1.25 in (31.75 mm)
Weight
120 lb
Width
12 in
Creep and Leakage Distance
215.8 in (5481 mm)
Duty Cycle
172 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
462 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 1000A
344
MCOV
140 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Withstand Voltage - 60 Hz Wet
395 kV
Withstand Voltage - Lightning Impulse
1006 kV
Withstand Voltage - Switching Impulse
843 kV
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IEEE/IEC
Cantilever Bending Strength - Max.
20,000 lb.
Maximum Operating Altitude
12000 ft
Mounting Position
Upright