HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category
Image of Hubbell's Arrestors Category
play
Buy America(n) Qualified

EVP Arrester (144 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0144003001

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Cantilever Bending Strength - Max.

20,000 lb.

Catalog Number

EVP0144003001

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359506416

Dimensions

Diameter - Bolt Circle Variable

8.75 to 10 in

Diameter - Lug Hole

.56 in (14.224 mm)

Diameter - Ring

27.9 in / 14.5 in

Diameter - Single Bolt Hole(s)

0.5 in

Dimensions

25.000 in x 25.000 in x 82.630 in

Height

82.63 in

Length

25 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

62.4 in (1585 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

76.3 in (1938 mm)

Thickness - Lug

1.25 in (31.75 mm)

Weight

120 lb

Width

25 in

Electrical Ratings

Creep and Leakage Distance

215.8 in (5481 mm)

Duty Cycle

180 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

480 kV

Maximum Discharge Voltage

  • 366.1 kV @ 1.5 kA
  • 384.7 kV @ 3 kA
  • 403.3 kV @ 5 kA
  • 432.7 kV @ 10 kA
  • 467.8 kV @ 20 kA
  • 533.6 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

357

MCOV

144 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

395 kV

Withstand Voltage - Lightning Impulse

1006 kV

Withstand Voltage - Switching Impulse

843 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

IEEE/IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor