HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category
Image of Hubbell's Arrestors Category
play

EVP Arrester (24.4 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0024103002

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

EVP0024103002

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359805359

Electrical Ratings

Creep and Leakage Distance

50.9 in (1293 mm)

Duty Cycle

30 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

81.2

Maximum Discharge Voltage

  • 61.3 kV @ 1.5 kA
  • 64.5 kV @ 3 kA
  • 67.6 kV @ 5 kA
  • 72.5 kV @ 10 kA
  • 78.4 kV @ 20 kA
  • 89.4 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

57.5

MCOV

24.4 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor