HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (31.5 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0031003010

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP0031003010

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359676362

Dimensions

Depth

11.5 in

Height

20.9 in

Weight

27 lb

Width

11.5 in

Electrical Ratings

Creep and Leakage Distance

50.9 in (1293 mm)

Duty Cycle

39 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

105

Maximum Discharge Voltage

  • 79.3 kV @ 1.5 kA
  • 83.4 kV @ 3 kA
  • 87.4 kV @ 5 kA
  • 93.8 kV @ 10 kA
  • 101 kV @ 20 kA
  • 116 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

74.4

MCOV

31.5 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

125 kV

Withstand Voltage - Lightning Impulse

261 kV

Withstand Voltage - Switching Impulse

219 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright