HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (39 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0039103010

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP0039103010

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

Dimensions

Depth

11.5 in

Height

28.2 in

Width

11.5 in

Electrical Ratings

Creep and Leakage Distance

71.9 in (1826 mm)

Duty Cycle

48 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

129

Maximum Discharge Voltage

  • 98 kV @ 1.5 kA
  • 103 kV @ 3 kA
  • 108 kV @ 5 kA
  • 116 kV @ 10 kA
  • 125 kV @ 20 kA
  • 143 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

91.9

MCOV

39 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright