HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (5.1 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0005003001

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Cantilever Bending Strength - Max.

20,000 lb.

Catalog Number

EVP0005003001

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359506232

Dimensions

Depth

11.5 in

Diameter - Bolt Circle Variable

8.75 to 10 in

Diameter - Lug Hole

.56 in (14.224 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Dimensions

10.313 in x 11.5 in x 9.9 in

Height

9.9 in

Length

10.313 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

4.5 in (114 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

9 in (229 mm)

Thickness - Lug

1.25 in (31.75 mm)

Weight

13 lb

Width

11.5 in

Electrical Ratings

Creep and Leakage Distance

19.6 in (498 mm)

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

18.6 kV

Maximum Discharge Voltage

  • 12.8 kV @ 1.5 kA
  • 13.5 kV @ 3 kA
  • 14.1 kV @ 5 kA
  • 15.2 kV @ 10 kA
  • 16.4 kV @ 20 kA
  • 18.7 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

12 kV

MCOV

5.1 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

50 kV

Withstand Voltage - Lightning Impulse

101 kV

Withstand Voltage - Switching Impulse

84 kV

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

20,000 lb.

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright