HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (7.65 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP1008003003

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP1008003003

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359826224

Dimensions

Depth

11.5 in

Height

11.7 in

Width

11.5 in

Electrical Ratings

Creep and Leakage Distance

30.1 in (765 mm)

Duty Cycle

9 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

27

Maximum Discharge Voltage

  • 19.2 kV @ 1.5 kA
  • 20.2 kV @ 3 kA
  • 21.2 kV @ 5 kA
  • 22.7 kV @ 10 kA
  • 24.6 kV @ 20 kA
  • 28 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

18

MCOV

7.65 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright