HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category
Image of Hubbell's Arrestors Category
play

EVP Arrester (88 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0088003002

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Cantilever Bending Strength - Max.

20,000 lb.

Catalog Number

EVP0088003002

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359676447

Dimensions

Diameter - Bolt Circle Variable

8.75 to 10 in

Diameter - Lug Hole

.56 in (14.224 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Height

46.3 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

28.2 in (716 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

35.6 in (904 mm)

Thickness - Lug

1.25 in (31.75 mm)

Weight

59 lb

Electrical Ratings

Creep and Leakage Distance

123 in (3124 mm)

Duty Cycle

108 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

289 kV

Maximum Discharge Voltage

  • 221.2 kV @ 1.5 kA
  • 232.5 kV @ 3 kA
  • 243.7 kV @ 5 kA
  • 261.5 kV @ 10 kA
  • 282.7 kV @ 20 kA
  • 322.4 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

207.4 kV

MCOV

88 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

275 kV

Withstand Voltage - Lightning Impulse

631 kV

Withstand Voltage - Switching Impulse

529 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor