HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category
Image of Hubbell's Arrestors Category
play

EVP Arrester (88 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0088003008

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

EVP0088003008

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

Dimensions

Height

46.3 in

Weight

59 lb

Electrical Ratings

Creep and Leakage Distance

123 in (3124 mm)

Duty Cycle

108 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

289

Maximum Discharge Voltage

  • 221 kV @ 1.5 kA
  • 232 kV @ 3 kA
  • 244 kV @ 5 kA
  • 261 kV @ 10 kA
  • 283 kV @ 20 kA
  • 322 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

207

MCOV

88 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

275 kV

Withstand Voltage - Lightning Impulse

631 kV

Withstand Voltage - Switching Impulse

529 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor