HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category

EVP Arrester (88 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0088103001

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP0088103001

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359687290

Dimensions

Depth

16.5 in

Height

53.7 in

Width

16.5 in

Electrical Ratings

Creep and Leakage Distance

143.9 in (3655 mm)

Duty Cycle

108 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

289

Maximum Discharge Voltage

  • 221 kV @ 1.5 kA
  • 232 kV @ 3 kA
  • 244 kV @ 5 kA
  • 261 kV @ 10 kA
  • 283 kV @ 20 kA
  • 322 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

207

MCOV

88 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright