
Brand: OHIO BRASS
Catalog ID: EVP2088203001
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
EVP2088203001
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Underhung
Type
Station
UPC
096359701248
Depth
16.5 in
Height
61 in
Width
16.5 in
Creep and Leakage Distance
164.8 in (4186 mm)
Duty Cycle
108 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
289
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
207
MCOV
88 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEEE/IEC
Mounting Position
Underhung