
Brand: HOT BOX
Catalog ID: C002231
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
Catalog Number
C002231
Material
Various
Length
12 in
Weight
12 lb
Width
12 in