HUBBELL POWER SYSTEMS
Image of AFTFV20B2 Expansion Terminal, Aluminum Bolted

Expansion Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AFTFV20B2

Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.

  • Aluminum bolted expansion terminal
  • 2" IPS (Schedule 40) to 90 degree rotated NEMA B2 2-Hole flat pad
  • Material: Castings - 356-T6 aluminum alloy, Factory Formed Laminated Shunts - aluminum, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.
  • To specify extra heavy (schedule 80, EHIPS (Schedule 40)) tubing, add “H” to catalog number. Example: AFTFH40D
  • To obtain pad rotated 90 degrees, add ”V” to catalog number. Example: AFTFV40D.

General

Catalog Number

AFTFV20B2

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Pad Holes

2

Type

Terminal, Aluminum Bolted, Expansion

UPC

096359711827

Dimensions

Angle - Pad

90 °

Diameter - Rod / Tube

2 in

Weight

6.1 lb

Width - Pad

2 in

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Bolt Holes

4

Number of Pad Holes

2

Logistics

Pallet Quantity

30