


Brand: ANDERSON
Catalog ID: AFTF20B2
Catalog Number
AFTF20B2
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Pad Holes
2
Type
Terminal, Aluminum Bolted, Expansion
UPC
096359282242
Angle - Pad
180 °
Diameter - Rod / Tube
2 in
Weight
5.978 lb
Width - Pad
2 in
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Number of Bolt Holes
4
Number of Pad Holes
2
Pallet Quantity
30