HUBBELL POWER SYSTEMS
Image of AFTF30D Expansion Terminal, Aluminum Bolted

Expansion Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AFTF30D

Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.

Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.

  • Aluminum bolted expansion terminal
  • 3" IPS (Schedule 40) to NEMA D 4-Hole flat pad
  • Material: Castings - 356-T6 aluminum alloy, Factory Formed Laminated Shunts - aluminum, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.
  • To specify extra heavy (schedule 80, EHIPS (Schedule 40)) tubing, add “H” to catalog number. Example: AFTFH40D
  • To obtain pad rotated 90 degrees, add ”V” to catalog number. Example: AFTFV40D.

General

Catalog Number

AFTF30D

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Pad Holes

4

Type

Terminal, Aluminum Bolted, Expansion

UPC

096359282280

Dimensions

Angle - Pad

180 °

Diameter - Rod / Tube

3 in

Weight

11.172 lb

Width - Pad

4 in

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

4

Number of Pad Holes

4

Logistics

Pallet Quantity

12