
Brand: ANDERSON
Catalog ID: AFTFHV10B2
Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.
Catalog Number
AFTFHV10B2
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Pad Holes
2
Type
Terminal, Aluminum Bolted, Expansion
Angle - Pad
90 °
Diameter - Rod / Tube
1 in
Weight
5.1 lb
Width - Pad
2 in
Conductor Type
Aluminum Bus
Number of Bolt Holes
4
Number of Pad Holes
2