HUBBELL POWER SYSTEMS
Image of H480060 Extension Arm, 2.5 in (63 mm) X 5 ft (1.5 m)

Extension Arm, 2.5 in (63 mm) X 5 ft (1.5 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H480060

EXTENSION ARM 2.5IN X 60IN LONG - 1 WH, TheEpoxiglas® Extension Arm is designed for use on voltages up to and including 15 kV where reconductoring or insulator replacement is necessary. The Epoxiglas® Extension Arm can be used on voltages up to 34.5 kV providing the wireholders are fitted with M4805-7 insulators. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Epoxiglas® Extension Arm.

Extension Arm installed on crossarm. Unit is shown here equipped with M4805-7 insulators on the wireholders. Order insulators separately.

General

Catalog Number

H480060

Duty

Standard Duty

EU RoHS Indicator

No

Number of Wireholders

1

Type

Arm

UPC

096359040910

Working Load Limit

150 lb

Working Load Limit Metric

68 kg

Dimensions

Dimensions

12 in x 9 in x 61 in

Dimensions Metric

305 mm x 229 mm x 1549 mm

Height

61 in

Height Metric

1549 mm

Length

12 in

Length Metric

305 mm

Weight

22 lb

Weight Metric

10 kg

Width

9 in

Width Metric

229 mm

Electrical Ratings

Duty

Standard Duty

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Working Load Limit

150 lb

Working Load Limit Metric

68 kg

Configuration

Number of Wireholders

1

Logistics

Pallet Quantity

12