HUBBELL POWER SYSTEMS
Image of M1847 Extension Chain, 18 in
* Representative image
Image of M1847 Extension Chain, 18 in
Buy America(n) Qualified

Extension Chain, 18 in

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1847

18" Extension Chain increases length of the Chain Tightener so it can be used on large diameter poles.

  • 18" Extension Chain including socket and pin
  • Can be easily coupled in the field to increase length of Chain Binder Assemblies used on various Wiretong Saddles, Grounding Cluster Bars, Gins, and other supports

Product details

General

Catalog Number

M1847

EU RoHS Indicator

No

UPC

096359043744

Dimensions

Dimensions

23.25 in x 1.875 in x 1.75 in

Dimensions Metric

59.1 mm x 4.8 mm x 4.4 mm

Height

1.75 in

Height Metric

4.4 mm

Length

23.25 in

Length Metric

59.1 mm

Weight

1.5 lb

WeightMetric

0.7 kg

Width

1.875 in

WidthMetric

4.8 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Sales Drawings