HUBBELL POWER SYSTEMS
Image of M18474 Extension Chain, 48 in (1.2 m)
* Representative image
Image of M18474 Extension Chain, 48 in (1.2 m)

Extension Chain, 48 in (1.2 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: M18474

Increases length of the Chain Tightener so it can be used on large diameter poles.

  • Includes chain, socket, and pin
  • Easily couples in field to increase length of Chain Binder Assemblies used on various Wiretong Saddles, Grounding Cluster Bars, Gins, and other supports

Product details

General

Catalog Number

M18474

EU RoHS Indicator

No

UPC

096359043768

Dimensions

Dimensions

52 in x 1.25 in x 1.875 in

Dimensions Metric

132.1 mm x 3.2 mm x 4.8 mm

Height

1.875 in

Height Metric

4.8 mm

Length

52 in

Length Metric

132.1 mm

Weight

2 lb

WeightMetric

0.9 kg

Width

1.25 in

WidthMetric

3.2 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads