HUBBELL POWER SYSTEMS
Extension for Epoxiglas® Series Tree Trimmer - 1.5 in - 8 ft - With Male and Female Splices
Image of H2138 Extension for Epoxiglas® Series Tree Trimmer - 1.5 in - 8 ft - With Male and Female Splices

Extension for Epoxiglas® Series Tree Trimmer - 1.5 in - 8 ft - With Male and Female Splices

Brand: CHANCE Lineman Grade Tools

Catalog ID: H2138

EXTENSION FOR TREE TRIMMER-1.5"X8' M/F, Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas®®- models.

  • Designed to cut up to 1½” diameter branches
  • Useful around energized conductors or in hard-to-reach places
  • Head features sharpened stationary and movable blades made of dropforged steel
  • Rope and pulley arrangement gives operator a mechanical advantage of 3 to 1
  • Example: A 10-lb. pull on rope will exert a 30-lb. force on the cutter head lever
  • Ball bearing pulleys are employed for free operation
  • Rope furnished with each tree trimmer is 25’ long
  • Accommodates a 6’ extension on the basic tool
  • The 18” long Universal Tool Fitting is provided with 25’ of rope
  • A Universal Pruning Saw can be added to the universal fitting on the side of the head mount
  • Spliced extensions fasten securely to the tool with leaf spring button loc

General

Catalog Number

H2138

EU RoHS Indicator

No

Series

Epoxiglas® Series

Style

Extension - Male & Female Splice

Type

Cutters

UPC

096359039815

Dimensions

Length

96 in

Weight

4.2 lb

Weight Metric

1.9 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No