
Brand: Chance
Catalog ID: 1102
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
1102
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
UPC
096359068167
Dimensions
7.63 in x 1.25 in x 8.13 in
Distance From Pole
N/A
Height
8.13 in
Length
7.63 in
Weight
2.12 lb
Width
1.25 in
EU RoHS Indicator
No
Pallet Quantity
900