HUBBELL POWER SYSTEMS
EXTENSION LINK, 14in LENGTH, 10,000lbs MINIMUM STRENGTH
Image of DC33B1 EXTENSION LINK, 14in LENGTH, 10,000lbs MINIMUM STRENGTH

EXTENSION LINK, 14in LENGTH, 10,000lbs MINIMUM STRENGTH

Brand: Chance

Catalog ID: DC33B1

Extension links provide additional clearance for deadend and corner installations.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 11/16" dia. link hole
  • 3/4" clevis opening
  • 5/8" dia. clevis pin
  • 3/16" x 1-1/4" steel galvanized per ASTM A-153

General

Catalog Number

DC33B1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Extensions

UPC

096359369295

Dimensions

Dimensions

15.500 in x 2.000 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

15.5 in

Weight

2.23 lb

Width

2 in

Logistics

Pallet Quantity

900