HUBBELL POWER SYSTEMS
Image of C2070112 EXTENSION LINK, 14in LENGTH, 15,000lbs MINIMUM STRENGTH

EXTENSION LINK, 14in LENGTH, 15,000lbs MINIMUM STRENGTH

Brand: Chance

Catalog ID: C2070112

Extension links provide additional clearance for deadend and corner installations.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 13/16" dia. link hole
  • 11/16" clevis opening
  • 5/8" dia. clevis pin
  • 1/4" x 2" steel galvanized per ASTM A-153

Product details

General

Catalog Number

C2070112

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

15,000 lb

Type

Extensions

UPC

096359014393

Dimensions

Dimensions

16.000 in x 2.050 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

16 in

Weight

4.51 lb

Width

2.05 in

Certifications And Compliance

RUS Listed Reference

du - Link, Extension

Logistics

Pallet Quantity

480

Resources and downloads

Specifications

Sales Drawings