HUBBELL POWER SYSTEMS
EXTENSION LINK, 5-1/2in LENGTH, 25,000lbs MINIMUM STRENGTH
Image of T2070134 EXTENSION LINK, 5-1/2in LENGTH, 25,000lbs MINIMUM STRENGTH
Image of T2070134 EXTENSION LINK, 5-1/2in LENGTH, 25,000lbs MINIMUM STRENGTH

EXTENSION LINK, 5-1/2in LENGTH, 25,000lbs MINIMUM STRENGTH

Brand: Chance

Catalog ID: T2070134

Extension links provide additional clearance for deadend and corner installations.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of ThimbleyeĀ® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 13/16" dia. link hole
  • 11/16" clevis opening
  • 5/8" dia. clevis pin
  • 1/4" x 2" steel galvanized per ASTM A-153

General

Catalog Number

T2070134

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Extensions

UPC

096359236801

Dimensions

Distance From Pole

N/A

Length

5.5 in

Weight

2.29 lb

Logistics

Pallet Quantity

960