HUBBELL POWER SYSTEMS
Extension Pole 1.25 in (32 mm) X 12 ft (3.6 m) with Male & Female Splices
Image of C6000620 Extension Pole 1.25 in (32 mm) X 12 ft (3.6 m) with Male & Female Splices

Extension Pole 1.25 in (32 mm) X 12 ft (3.6 m) with Male & Female Splices

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000620

Extension Pole.

Substation Grounding Set with Pressure-Type Terminals

General

Catalog Number

C6000620

EU RoHS Indicator

No

UPC

096359023586

Dimensions

Dimensions

148 in x 3.38 in x 3.38 in

Dimensions Metric

3759 mm x 86 mm x 86 mm

Height

3.38 in

Height Metric

86 mm

Length

148 in

Length Metric

3759 mm

Weight

6 lb

Weight Metric

2.7 kg

Width

3.38 in

Width Metric

86 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No