HUBBELL POWER SYSTEMS
Image of PG2424RA12 Extension, Polymer Concrete, 24"x24"x12", Solid Bottom

Extension, Polymer Concrete, 24"x24"x12", Solid Bottom

Brand: Quazite

Catalog ID: PG2424RA12

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG2424RA12

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Type

Below Ground Box Extensions

UPC

662037130534

Dimensions

Dimensions

24 in x 24 in x 12 in

Height

12 in

Length

24 in

Weight

130 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Load Rating (ANSI Tier)

T22