HUBBELL POWER SYSTEMS
Image of PG2436ED04 Extension, Polymer Concrete, 24"x36"x4"
* Representative image
Image of PG2436ED04 Extension, Polymer Concrete, 24"x36"x4"
play
play
play

Extension, Polymer Concrete, 24"x36"x4"

Brand: QUAZITE

Catalog ID: PG2436ED04

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

PG2436ED04

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Type

Below Ground Box Extensions

UPC

662037117825

Dimensions

Dimensions

36 in x 24 in x 4 in

Height

4 in

Length

36 in

Weight

78 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77