
Brand: Quazite
Catalog ID: PG4872EA12BA
BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG4872EA12BA
Insulated?
No
Load Rating (ANSI Tier)
T22
Material
Polymer Concrete
Type
Below Ground Box Extensions
Weight Load Rating
22,500/33,750 lb.
Dimensions
72 in x 48 in x 12 in
Height
12 in
Length
72 in
Weight
447 lb
Width
48 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Load Rating (ANSI Tier)
T22
Weight Load Rating
22,500/33,750 lb.